IESNA:LM-63-2002
[TEST]P1197000
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPF28S-BZ-MID-3000K-POSITION 0
[LUMINAIRE]AWP Architectural Wall Pack Series - Wall Mount Luminaire
[LAMP]80 CRI, 3000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3500
TILT=NONE
1 3250 1 361 7 1 1 0.4 0.558333 0.691667
1 1 26.7
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
1316.7 1316.7 1319 1323.9 1323.9 1328.5 1328.5 1333.7 1333.7 1338.3
1343 1343 1347.7 1347.7 1351.8 1351.8 1356.4 1356.4 1360.7 1364.9
1365 1369.4 1369.4 1373.4 1373.4 1377.4 1377.4 1380.7 1380.7 1384.2
1388.1 1388.1 1390.8 1390.8 1392 1392 1393.8 1393.8 1395.6 1395.6
1395.7 1395.9 1395.9 1396.9 1396.9 1397.3 1397.3 1397.7 1397.7 1398.9
1399.7 1399.6 1400.1 1400.1 1400.3 1400.3 1400.7 1400.7 1400.6 1400.6
1400.3 1399.6 1399.6 1398.7 1398.7 1397.3 1397.3 1395.3 1395.3 1393.6
1392.6 1392.5 1390.5 1390.5 1388.1 1388.1 1383.7 1383.7 1380 1380
1376.7 1372.3 1372.3 1367.9 1367.9 1363.7 1363.7 1361.2 1361.2 1360.8
1360.8 1359.8 1360.3 1360.3 1361.7 1361.7 1359.8 1359.8 1358 1358
1353 1348.1 1348.2 1345.8 1345.8 1345.2 1345.2 1345.6 1345.7 1347.6
1347.6 1351.3 1347.2 1347.2 1336.4 1336.4 1314.6 1314.6 1256.1 1256.1
1108.7 1108.7 914.7 772.1 772.1 690 690 652.1 652.1 716.1
716.1 635.4 370.4 368.1 144.5 144.5 64.4 64.4 51.6 51.6
51.4 51.4 57.5 52.7 52.7 50.7 50.7 50 50 46.4
46.4 49.1 49.1 50.9 50.2 50.2 44.7 44.7 38.9 38.9
35.4 35.4 34.6 35.8 35.7 35.7 35.7 35 35 34.6
34.6 32.2 32.2 27.7 22.8 22.8 19.2 19.2 15.5 15.5
12.4 12.4 8.6 8.6 3.4 2 2 1.9 1.9 1.9
1.9 1.8 1.8 1.6 1.6 1.6 1.5 1.5 1.5 1.5
1.5 1.5 1.4 1.4 1.4 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 1.1 1.1 0.9 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.3 1.3
1.2 1.2 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.2
1316.7 1316.7 1332.3 1337.5 1337.5 1340.9 1340.9 1345.1 1345.1 1347.5
1352 1352.1 1355.8 1355.8 1359 1359 1363.7 1363.7 1365.5 1365.5
1370 1371 1371 1373.2 1373.2 1376 1376 1378.4 1378.3 1379.4
1380.1 1380 1382 1381.9 1382.7 1382.6 1382.4 1382.3 1382.4 1382.3
1380.3 1380.1 1380 1378.9 1378.8 1377.9 1377.7 1376.6 1376.5 1376.8
1376.6 1373.7 1373.7 1373.6 1372.7 1372.5 1370.7 1370.5 1369.9 1369.7
1368.2 1365.2 1365 1361.3 1361.2 1357.8 1357.6 1353.7 1353.5 1349.9
1349.6 1343.8 1338.4 1338.1 1334 1333.8 1329.3 1329.1 1324.6 1324.3
1319.6 1314.1 1313.8 1307 1306.8 1299.5 1299.3 1292 1291.8 1286.4
1286.1 1280.5 1277.4 1277.1 1275.3 1275.3 1272.8 1272.5 1273.3 1272.9
1273 1272.7 1274.7 1276 1275.6 1278.5 1278.1 1281.9 1289.2 1289.2
1288.8 1308.9 1341.1 1340.8 1369.1 1368.9 1390.5 1390.2 1343 1342.8
1200.3 1200 1011.4 839.8 839.5 714.1 714 594.7 594.8 644.3
644.7 718.5 718.9 602.5 389.8 389.7 177.4 176.9 68.8 67.8
49.4 47.9 47.2 50.2 47.9 46.8 44.8 44.2 42.6 38.3
37.1 37.4 36.4 38.2 41.7 41.4 44.7 44.6 45.3 45.2
42.1 42 36.9 36.9 31.9 26.9 26.7 21.8 21.6 16.7
16.5 12.4 12.2 9.3 6.8 6.7 3.9 3.9 2.7 2.7
2 2 1.8 1.8 1.7 1.6 1.6 1.6 1.6 1.5
1.5 1.5 1.5 1.5 1.5 1.4 1.4 1.4 1.3 1.3
1.3 1.3 1.3 1.3 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1 1 1 1 1 1 1 1
1 1 1 1 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.2 1.1 1.1 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.3 1.3 1.2 1.2 1.3 1.3 1.2
1.2 1.2 1.2 1.2 1.3 1.3 1.3 1.3 1.2 1.2
1.2
1316.7 1316.7 1342.4 1342.4 1344.6 1344.6 1346.7 1346.7 1348.2 1348.2
1348.2 1350.1 1350.1 1350.6 1350.6 1348.6 1348.6 1348.6 1348.5 1349.3
1346.8 1346.8 1347.6 1347.6 1345.3 1345.3 1345.4 1345.3 1341.3 1341.3
1338.2 1335.5 1335.5 1331.6 1331.6 1327.5 1327.5 1322.9 1322.7 1317.6
1311.2 1311.2 1303.7 1303.7 1298.4 1298.4 1290.5 1290.2 1285.2 1285
1274.4 1266.9 1266.9 1259.2 1259.2 1248.9 1248.9 1240.2 1240 1229.4
1229.1 1221.6 1212.1 1212.1 1204.4 1204.4 1194.7 1194.4 1185.8 1185.6
1173.8 1164.9 1164.9 1153.3 1153.3 1143.5 1143.5 1131.3 1130.9 1119.5
1119.2 1107.7 1095.9 1095.9 1083.5 1083.5 1071.4 1071.4 1058.9 1058.5
1046.1 1045.6 1032.9 1016.6 1016.6 1016.2 998.4 980.9 980.9 963.3
962.8 944.1 924.3 924.3 905.1 905.1 886 886 866.6 866.2
845.6 845.2 828.7 810.3 810.3 796 796 779.3 779.3 764.4
764 751.2 737.8 737.8 726.7 726.7 720.7 720.7 724 724
742.4 741.4 759.7 777.9 777.9 772.2 772.2 746.9 746.9 698
697.3 620.9 620.4 517 408.1 408.1 312.5 312.5 234.4 234.4
174.2 174 125.4 89 89 73 73 67.3 67.3 62.5
62.5 60.9 60.8 60.7 60.7 54.2 44.6 44.6 34.2 34.2
22.8 22.7 11.5 11.5 3.6 0.4 0.4 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8 0.7
0.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.9 0.9 0.8 0.8 0.9 0.8 0.8 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.2 1.2 1.1
1.1 1.1 1.1 1.1 1.2 1.2 1.1 1.1 1.2 1.2
1.2
1316.7 1316.7 1335.6 1335.5 1335.2 1335.2 1334.1 1333.4 1333.4 1334.8
1334.8 1333.3 1333.3 1332 1331.8 1324.9 1324.8 1324.8 1323.3 1323.3
1320.8 1320.7 1320.6 1320.5 1316.7 1316.6 1311.2 1306.9 1306.9 1305.1
1305.1 1298 1297.9 1293 1292.9 1285 1284.8 1280.2 1268.1 1268.1
1264.4 1264.4 1253.2 1253 1247.9 1247.7 1237.9 1226.1 1226.1 1218.7
1218.7 1203.8 1203.5 1193.8 1193.6 1178 1177.7 1169.2 1156.1 1156.1
1142.5 1142.5 1129.6 1129.2 1118.9 1118.5 1103.2 1089.1 1089.1 1078.6
1078.6 1060.8 1060.3 1045.2 1044.7 1029.6 1029.1 1014 993.9 993.9
978.6 978.6 961.6 961 942.9 942.3 924.4 923.8 902.5 882.6
882.6 860.4 860.4 838.4 837.8 816.6 816 792.9 792.3 769.4
745 745 720.9 720.2 697.7 697 674.7 674 651.6 628.2
628.2 605.5 605.5 583.5 582.9 560.7 560.2 538.9 538.5 517.2
497.8 497.8 474.2 474.2 450.4 450.1 421.8 421.7 390.3 390.2
351.3 304.5 304.5 260.9 260.9 224.7 224.6 194.3 194.3 163.7
132.9 132.9 107.5 107.5 94.5 94.5 73.6 73.6 59 58.9
51 44.9 44.9 40.2 40.2 37 37 32.2 32.2 25.1
25.1 19.6 16.1 16.1 13 13 11 10.9 9.3 9.3
8 6.5 6.5 5.4 5.3 4.4 4.4 3.5 3.5 2.9
2.9 2.4 1.9 1.9 1.6 1.6 1.6 1.6 1.5 1.5
1.5 1.5 1.4 1.4 1.4 1.4 1.4 1.4 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.2 1.2 1.3 1.3
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.1 1.1
1.2 1.2 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.2 1.2 1.2 1.1 1.1 1.1 1.1
1.1 1.1 1.2 1.1 1.1 1.1 1.1 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.3 1.3
1.2 1.2 1.2 1.2 1.3 1.3 1.3 1.2 1.2 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.2 1.2 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.2
1316.7 1316.7 1324.2 1320 1320 1318.2 1318.2 1314.7 1314.7 1309.7
1309.7 1305.8 1303.5 1303.4 1295 1294.9 1290.7 1290.7 1287 1287
1281.3 1276 1275.9 1269.1 1269 1265.1 1265.1 1257.2 1257.2 1251.9
1251.9 1240.5 1234.3 1234.2 1226.4 1226.3 1217.2 1217.2 1208.3 1208.3
1199 1199 1190 1179.5 1179.3 1169.7 1169.5 1161.3 1161.3 1148.4
1148.4 1134.7 1121.6 1121.2 1110.4 1110.1 1094.9 1094.9 1079.3 1079.3
1063.6 1063.6 1049.9 1032.5 1032 1015.1 1014.7 993.3 993.3 973.8
973.8 952.6 929.7 929.3 902.6 902.2 880.5 880.5 851.9 851.9
824.6 824.6 793.7 763.9 763.3 733.5 732.9 704.7 704.7 673.2
673.2 642.3 642.3 612.7 584.3 583.6 555 554.3 526.7 526.7
495.3 495.3 463.4 429.4 428.7 394.7 394 356.8 356.8 318.1
318.1 278.9 278.9 242.3 212.5 212 189.7 188.9 170.4 170.4
143.2 143.2 101.6 101.6 65.1 51.1 50.9 45.6 45.6 42.3
42.3 39.6 39.6 37.5 35.5 35.5 33.3 33.3 31.1 31.1
28.8 28.8 26.2 26.2 24 21.7 21.7 19.7 19.7 17.9
17.9 16.2 16.2 15 15 13.9 12.8 12.8 11.8 11.8
10.6 10.6 10.1 10.1 9.8 9.1 9.1 6.5 6.4 6.4
6.4 4.3 3.4 3.3 2.4 2.3 1.6 1 1 0.7
0.5 0.5 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.7 0.7
0.6 0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 1 0.8
0.8 1 1 0.8 0.8 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1.1 1.1 1
1.1 1.1 1 1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.2 1.2
1.1 1.2 1.2 1.1 1.1 1.1 1.1 1.1 1.1 1.2
1.1 1.1 1.2 1.2 1.1 1.1 1.2 1.2 1.1 1.1
1.2
1316.7 1316.7 1326.1 1326.1 1324.9 1320.4 1320.4 1316.4 1316.4 1310.8
1310.8 1308.2 1308.2 1302.7 1302.5 1296.4 1290.5 1290.5 1286 1286
1280.9 1280.9 1275.5 1275.3 1270.1 1267.1 1267.1 1261.5 1261.5 1254
1254 1248 1248 1241.6 1241.3 1235.9 1227.1 1227.1 1218.1 1218.1
1212.5 1212.5 1205.7 1205.7 1194.3 1194 1183.4 1172.3 1172.3 1157.1
1157.1 1143.5 1143.5 1125.4 1125 1111.3 1093.2 1093.2 1073.7 1073.7
1055.7 1055.7 1034 1034 1012.5 1012 991.9 969.6 969.6 949
949 924.8 924.8 904.1 904.1 884.5 862.1 862.1 838.7 838.7
813.1 813.1 786.5 786.5 756.9 756.2 725.6 693.8 693.8 665.6
665.6 634.6 634.6 600.3 600.3 565.5 564.8 527.5 490.7 490.7
455 455 421.1 421.1 388 388 355.3 322.4 321.7 283.3
283.3 252.4 252.4 225.3 225.3 200.6 200.6 164.6 119.5 119.5
85.5 85.5 62.3 62.3 41.9 41.9 31.7 28 28 26.3
26.3 25.3 25.3 24.5 24.5 23.8 23.8 22.7 21.7 21.7
21.4 21.4 20.9 21.8 22.1 22.1 20.9 20.8 18.5 16.3
16.3 14.7 14.7 13.8 13.8 13.5 13.5 12.6 12.4 12.5
26.9 26.9 41.3 41.3 43.7 46.4 46.4 46.4 44.1 42.8
42.8 40.1 40.1 36.9 36.9 31.9 31.9 26.2 26.2 18.5
8.2 8.2 2.8 2.8 2 2 1.9 1.9 1.9 1.9
1.7 1.6 1.6 1.5 1.5 1.5 1.5 1.5 1.5 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.4 1.4
1.3 1.4 1.4 1.3 1.3 1.4 1.4 1.3 1.3 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.3 1.3 1.4
1.4 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.2 1.2 1.3
1.2
1316.7 1316.7 1308.4 1308.3 1303 1298.1 1298.1 1293.2 1293.2 1287.4
1287.4 1282.5 1282.4 1278 1272.6 1272.6 1267.4 1267.4 1261.4 1261.4
1256 1256 1249.7 1243.1 1243.1 1236.6 1236.6 1229.5 1229.5 1222
1222 1213.2 1213.2 1203.1 1191.9 1191.9 1179.2 1179.2 1165.7 1165.7
1150.9 1150.9 1135.1 1134.9 1118.2 1100.8 1100.8 1082 1082 1061.7
1061.7 1042 1042 1021.6 1001.3 1001.3 981 981 961.1 961.1
942.1 942.1 923.3 923.3 903.3 880.1 880.1 853 853 825.8
825.8 797.1 797.1 767.5 767.2 738 709.2 709.2 679 679
643.9 643.9 609 609 573.6 538 538 502.9 502.9 469.6
469.6 434.1 434.1 393.8 393.8 350.2 314 314 283.9 283.9
261.3 261.3 237.6 237.6 204.6 204 158.6 158 122 93.8
93.8 59.7 59.7 33.7 33.7 27.7 25.8 25.8 24.2 24.2
23 23 21.2 21.2 19.6 19.5 19 19.3 19.3 19.2
19.2 18.8 18.8 18.4 18.4 17.7 17.7 17.5 19 19
41.6 41.6 41.6 85.6 127.1 127.1 126.1 120 120 109.2
109.2 87.8 87.8 65.2 65.2 42.2 42.2 29.4 21.9 21.9
15.8 15.8 11.2 11.2 8.8 8.8 7 7 5.6 4.1
4.1 3.3 3.3 2.2 2.2 1.2 1.2 0.7 0.5 0.5
0.5 0.5 0.5 0.5 0.7 0.7 0.8 0.8 0.6 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2
